Clamps

XSK1500DA076101

  • Electrical Characteristics
    • Catalog # XSK1500DA076101
    • Rod Size & Length (mm) M8 x 160
    • Insulator Size & Length (mm) M8 x 120
    • Fixing Centers (mm) 89
    • Electrode Diameter 32
    • Rod Size M8
    • Clamp Forces 10kN to 20kN
    • Force (kgf) 1500
    • Max Cell Diameter (mm) 75
    • TJ Max (°C) 190
    • Nominal Distance Available for Clamping "Z" (mm) 101
    • Nominal Length of the Insulation "D" (mm) 87.6
    • Package Type WC51
    • Sample Request No