Clamps

XSK1500DT087M120

  • Electrical Characteristics
    • Catalog # XSK1500DT087M120
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell Diameter (mm) 87
    • TJ Max (°C) 190
    • Nominal Distance Available for Clamping "Z" (mm) 120
    • Package Type WC62
    • Sample Request No