Clamps

XSK2000DA076101

  • Electrical Characteristics
    • Catalog # XSK2000DA076101
    • Rod Size & Length (mm) M8 x 160
    • Insulator Size & Length (mm) M8 x 120
    • Fixing Centers (mm) 89
    • Electrode Diameter 38
    • Rod Size M8
    • Clamp Forces 13kN to 20kN
    • Force (kgf) 2000
    • Max Cell Diameter (mm) 75
    • TJ Max (°C) 190
    • Nominal Distance Available for Clamping "Z" (mm) 101
    • Nominal Length of the Insulation "D" (mm) 85.9
    • Package Type WC52
    • Sample Request No