Clamps

XSK2200DA103M120

  • Electrical Characteristics
    • Catalog # XSK2200DA103M120
    • Fixing Centers (mm) 118
    • Rod Size M8
    • Force (kgf) 2200
    • Max Cell Diameter (mm) 103
    • TJ Max (°C) 190
    • Nominal Distance Available for Clamping "Z" (mm) 120
    • Package Type WC61
    • Sample Request No