Clamps

XSK2200DF075M038

  • Electrical Characteristics
    • Catalog # XSK2200DF075M038
    • Fixing Centers (mm) 89
    • Rod Size M8
    • Force (kgf) 2200
    • Max Cell Diameter (mm) 75
    • TJ Max (°C) 190
    • Nominal Distance Available for Clamping "Z" (mm) 38
    • Package Type WC60
    • Sample Request No