Clamps

XSK2800DF112M038

  • Electrical Characteristics
    • Catalog # XSK2800DF112M038
    • Fixing Centers (mm) 118
    • Rod Size M8
    • Force (kgf) 2800
    • Max Cell Diameter (mm) 112
    • TJ Max (°C) 190
    • Nominal Distance Available for Clamping "Z" (mm) 38
    • Package Type WC63
    • Sample Request No