Clamps

XSK3000DA076076

  • Electrical Characteristics
    • Catalog # XSK3000DA076076
    • Rod Size & Length (mm) M8 x 130
    • Insulator Size & Length (mm) M8 x 100
    • Fixing Centers (mm) 89
    • Electrode Diameter 50
    • Rod Size M8
    • Clamp Forces 25kN to 31kN
    • Force (kgf) 3000
    • Max Cell Diameter (mm) 75
    • TJ Max (°C) 190
    • Nominal Distance Available for Clamping "Z" (mm) 76
    • Nominal Length of the Insulation "D" (mm) 56.1
    • Package Type WC53
    • Sample Request No