Clamps

XSK3200DF103M120

  • Electrical Characteristics
    • Catalog # XSK3200DF103M120
    • Fixing Centers (mm) 118
    • Rod Size M10
    • Force (kgf) 3200
    • Max Cell Diameter (mm) 103
    • TJ Max (°C) 190
    • Nominal Distance Available for Clamping "Z" (mm) 120
    • Package Type WC63
    • Sample Request No