Clamps

XSK3400DA076038

  • Electrical Characteristics
    • Catalog # XSK3400DA076038
    • Rod Size & Length (mm) M8 x 100
    • Insulator Size & Length (mm) M8 x 65
    • Fixing Centers (mm) 89
    • Electrode Diameter 50
    • Rod Size M8
    • Clamp Forces 27kN to 34kN
    • Force (kgf) 3400
    • Max Cell Diameter (mm) 75
    • TJ Max (°C) 190
    • Nominal Distance Available for Clamping "Z" (mm) 38
    • Nominal Length of the Insulation "D" (mm) 24.6
    • Package Type WC54
    • Sample Request No