Clamps

XSK3800DF126M120

  • Electrical Characteristics
    • Catalog # XSK3800DF126M120
    • Fixing Centers (mm) 146
    • Rod Size M10
    • Force (kgf) 3800
    • Max Cell Diameter (mm) 126
    • TJ Max (°C) 190
    • Nominal Distance Available for Clamping "Z" (mm) 120
    • Package Type WC63
    • Sample Request No