Clamps

XSK4400DA116M101

  • Electrical Characteristics
    • Catalog # XSK4400DA116M101
    • Rod Size & Length (mm) M10 x 180
    • Insulator Size & Length (mm) M12 x 130
    • Fixing Centers (mm) 132
    • Electrode Diameter 68
    • Rod Size M10
    • Clamp Forces 36kN to 44kN
    • Force (kgf) 4400
    • Max Cell Diameter (mm) 112
    • TJ Max (°C) 190
    • Nominal Distance Available for Clamping "Z" (mm) 101
    • Nominal Length of the Insulation "D" (mm) 87.9
    • Package Type WC56
    • Sample Request No