Clamps

XSK4500DA126M120

  • Electrical Characteristics
    • Catalog # XSK4500DA126M120
    • Fixing Centers (mm) 146
    • Rod Size M10
    • Force (kgf) 4500
    • Max Cell Diameter (mm) 126
    • TJ Max (°C) 190
    • Nominal Distance Available for Clamping "Z" (mm) 120
    • Package Type WC61
    • Sample Request No