Clamps

XSK4500DF112M038

  • Electrical Characteristics
    • Catalog # XSK4500DF112M038
    • Fixing Centers (mm) 132
    • Rod Size M10
    • Force (kgf) 4500
    • Max Cell Diameter (mm) 112
    • TJ Max (°C) 190
    • Nominal Distance Available for Clamping "Z" (mm) 38
    • Package Type WC63
    • Sample Request No