Clamps

XSK6000DA116M101

  • Electrical Characteristics
    • Catalog # XSK6000DA116M101
    • Rod Size & Length (mm) M10 x 180
    • Insulator Size & Length (mm) M12 x 130
    • Fixing Centers (mm) 132
    • Electrode Diameter 75
    • Rod Size M10
    • Clamp Forces 50kN to 60kN
    • Force (kgf) 6000
    • Max Cell Diameter (mm) 112
    • TJ Max (°C) 190
    • Nominal Distance Available for Clamping "Z" (mm) 101
    • Nominal Length of the Insulation "D" (mm) 84.8
    • Package Type WC57
    • Sample Request No