Power Stacks

SXB1265FB

  • Electrical Characteristics
    • Catalog # SXB1265FB
    • DC Current Rating with forced air cooling @ 25C 1265
    • DC Current Rating with forced air cooling @ 35C 1161
    • DC Current Rating with forced air cooling @ 45C 1054
    • Maximum Surge Current [Thyristor] (A) 29600
    • I2t [Thyristor] (A2s) 4.38 x 10⁶
    • Height_MM 325
    • Dimensions 382 mm
    • Package Type Westack 1
    • Mass (kg) 20
    • Device Type and Quantity N1802NC (4)
    • Heat Sink Type B(2x83.1x180)
    • Sample Request No