Power Stacks

SXB1375B

  • Electrical Characteristics
    • Catalog # SXB1375B
    • DC Current Rating with forced air cooling @ 25C 1375
    • DC Current Rating with forced air cooling @ 35C 1303
    • DC Current Rating with forced air cooling @ 45C 1230
    • I2t [Diode] (A2s) 1.9 x 10⁶
    • Height_MM 325
    • Dimensions 382 mm
    • Package Type Westack 1
    • Mass (kg) 20
    • Device Type and Quantity W2058LC (4)
    • Heat Sink Type B(2x83.1x180)
    • Sample Request No