Power Stacks

SXB1920G

  • Electrical Characteristics
    • Catalog # SXB1920G
    • DC Current Rating with forced air cooling @ 25C 1920
    • DC Current Rating with forced air cooling @ 35C 1822
    • DC Current Rating with forced air cooling @ 45C 1721
    • I2t [Diode] (A2s) 1.9 x 10⁶
    • Height_MM 325
    • Dimensions 548 mm
    • Package Type Westack 3
    • Mass (kg) 30
    • Device Type and Quantity W2058LC (6)
    • Heat Sink Type B(2x83.1x180)
    • Sample Request No