Power Stacks

SXB2167FB

  • Electrical Characteristics
    • Catalog # SXB2167FB
    • DC Current Rating with forced air cooling @ 25C 2167
    • DC Current Rating with forced air cooling @ 35C 1981
    • DC Current Rating with forced air cooling @ 45C 1790
    • Maximum Surge Current [Thyristor] (A) 64000
    • I2t [Thyristor] (A2s) 20.5 x 10⁶
    • Height_MM 593
    • Dimensions 382 mm
    • Package Type Westack 2
    • Mass (kg) 40
    • Device Type and Quantity N4085ZC (4)
    • Heat Sink Type B(2x180)
    • Sample Request No