Power Stacks

SXB3529HEXT

  • Electrical Characteristics
    • Catalog # SXB3529HEXT
    • DC Current Rating with forced air cooling @ 25C 3529
    • DC Current Rating with forced air cooling @ 35C 3244
    • DC Current Rating with forced air cooling @ 45C 2949
    • Maximum Surge Current [Thyristor] (A) 29600
    • I2t [Thyristor] (A2s) 4.38 x 10⁶
    • Height_MM 325
    • Dimensions 548 mm
    • Package Type Westack 5
    • Mass (kg) 30
    • Device Type and Quantity N1802LC (6)
    • Heat Sink Type B(2x83.1x180)
    • Sample Request No