Power Stacks

SXB4649HEXT

  • Electrical Characteristics
    • Catalog # SXB4649HEXT
    • DC Current Rating with forced air cooling @ 25C 4649
    • DC Current Rating with forced air cooling @ 35C 4270
    • DC Current Rating with forced air cooling @ 45C 3878
    • Maximum Surge Current [Thyristor] (A) 37000
    • I2t [Thyristor] (A2s) 6.85 x 10⁶
    • Height_MM 593
    • Dimensions 548 mm
    • Package Type Westack 6
    • Mass (kg) 60
    • Device Type and Quantity N2500VC (6)
    • Heat Sink Type B(2x180)
    • Sample Request No