Power Stacks

SXB5877HEX

  • Electrical Characteristics
    • Catalog # SXB5877HEX
    • DC Current Rating with forced air cooling @ 25C 5877
    • DC Current Rating with forced air cooling @ 35C 5576
    • DC Current Rating with forced air cooling @ 45C 5268
    • I2t [Diode] (A2s) 5.45 x 10⁶
    • Height_MM 325
    • Dimensions 548 mm
    • Package Type Westack 5
    • Mass (kg) 30
    • Device Type and Quantity W3270NC (6)
    • Heat Sink Type B(2x83.1x180)
    • Sample Request No