Power Stacks

SXB9737HEX

  • Electrical Characteristics
    • Catalog # SXB9737HEX
    • DC Current Rating with forced air cooling @ 25C 9737
    • DC Current Rating with forced air cooling @ 35C 9281
    • DC Current Rating with forced air cooling @ 45C 8813
    • I2t [Diode] (A2s) 13.5 x 10⁶
    • Height_MM 593
    • Dimensions 548 mm
    • Package Type Westack 6
    • Mass (kg) 60
    • Device Type and Quantity W5696VC (6)
    • Heat Sink Type B(2x180)
    • Sample Request No