Power Stacks

SXC1609FB

  • Electrical Characteristics
    • Catalog # SXC1609FB
    • DC Current Rating with forced air cooling @ 25C 1609
    • DC Current Rating with forced air cooling @ 35C 1473
    • DC Current Rating with forced air cooling @ 45C 1332
    • Maximum Surge Current [Thyristor] (A) 50900
    • I2t [Thyristor] (A2s) 12.95 x 10⁶
    • Height_MM 415
    • Dimensions 330 mm
    • Package Type WestackLITE 2
    • Mass (kg) 20
    • Device Type and Quantity N3904HK (4)
    • Heat Sink Type (2x150. 1x330)
    • Sample Request No