CIO_DN

CIO-DN-P

  • Electrical Characteristics
    • Catalog # CIO-DN-P
    • Input Voltage (V) 24 Vdc; Digital: 12 - 24 Vac
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Current Range (A) Input: 0.137 (max.); Digital input: 0.002 (typical)
    • Output Form Form A and Form C Contactors
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 Vac
    • Communications Interface Devicenet
    • Termination Type Torque: 3 in-lbs; Wire: 12 - 20 AWG
    • Mounting Method DIN rail or surface mount (w/two #8 screws)
    • Operating Temperature -20° to 70°C (-4° to 158°F)
    • Humidity 10 - 95% non-condensing
    • Dimensions 3.4 H x 1 W x 5 D in. (86.4 x 25.4 x 127 mm)
    • Weight (lbs/g) 0 Kg
    • Check Stock Yes