Relay Testers & Test Equipment

SE-400

  • Electrical Characteristics
    • Catalog # SE-400
    • Weight (lbs/g) 0 Kg
    • Conformally coated Standard
    • Test Current A 0.5 - 9.9
    • Test
      Current
      Duration
      0.1 - 9.9 or continuous
    • Datasheet
    • Catalog # SE-400-02
    • Supply
      Voltage
      VAC
      240
    • Weight (lbs/g) 0 Kg
    • Conformally coated Standard
    • Test Current A 0.5 - 9.9
    • Test
      Current
      Duration
      0.1 - 9.9 or continuous
    • Datasheet
    • Order Sample