Relay Current Transformers

SE-CS10

  • Electrical Characteristics
    • Catalog # SE-CS10-4
    • Weight (lbs/g) 0 Kg
    • Inner Diameter in 4.25
    • Inside Diameter mm 108
    • Datasheet
    • Catalog # SE-CS10-6
    • Weight (lbs/g) 0 Kg
    • Inner Diameter in 6.31
    • Inside Diameter mm 160
    • Datasheet
    • Catalog # SE-CS10-8
    • Weight (lbs/g) 0 Kg
    • Inner Diameter in 8.25
    • Inside Diameter mm 210
    • Datasheet