Percentage Timers

PTHF Series

  • Electrical Characteristics
    • Catalog # PTHF4900DK
    • Obsolete: 2020 -09-20
    • Input
      Voltage (V)
      120VAC
    • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
    • Time Delay Range Adjustable from 1-99% / RT≅100kΩ
    • Dimensions 2.00 x 2.00 x 1.51 in. (50.8 x 50.8 x 38.4mm)
    • Datasheet