background-waves

SB6100-001-0

Product Status| Obsoletei

SB6100-001-0

Shock Block, 208 V, GFCI, NEMA 4X Encl. | Series: SB6100
info

SB6100-001-0 is an Industrial Shock Block® with a supply voltage of 208 and trip level (mA) at 20 (fixed).

PropertyValue
Conformally Coated
Standard
Dimensions
17.9 H x 16 W x 8.8 D in. (453.8 x 406.2 x 223.3 mm)
Frequency (Hz)
60
GF Trip Level A
20
NEMA Rating
NEMA 4X
Relay Contacts Config
One Form A (N.O.)
Relay Contacts Operation
Fail-safe
System Type
Grounded
Supply Voltage AC
208
full load current
100

SB6100-001-0 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SB6100-001-0Shock Block, 208 V, GFCI, NEMA 4X Encl.

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.