Pxxx0SxL-A

P0220SALRP-A

  • Electrical Characteristics
    • Catalog # P0220SALRP-A
    • Max Capacitance Tip to Ring (pF) 40
    • Min Capacitance Tip to Ring (pF) 20
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 50
    • Iscurr 800
    • Partner ECAD Models P0220SALRP-A
    • Ipp10x700 75
    • Ipp2x10 150
    • Ipp5x310 75
    • Ipp8x20 150
    • Peak Off-State Voltage Tip to Ring (V) 15
    • Switching Voltage Tip to Ring (V) 32
    • Surge Rating B