Pxxx0SxL-A

P1800SCLRP-A

  • Electrical Characteristics
    • Catalog # P1800SCLRP-A
    • Max Capacitance Tip to Ring (pF) 70
    • Min Capacitance Tip to Ring (pF) 25
    • IDRM @ VDRM (μA) 0.4
    • Holding Current (mA) 150
    • Iscurr 800
    • Partner ECAD Models P1800SCLRP-A
    • Ipp10x700 200
    • Ipp2x10 500
    • Ipp5x310 200
    • Ipp8x20 400
    • Peak Off-State Voltage Tip to Ring (V) 170
    • Switching Voltage Tip to Ring (V) 220
    • Surge Rating C