Pxxx2SxL

P7002SCLRP

  • Electrical Characteristics
    • Catalog # P7002SCLRP
    • Max Capacitance Tip to Ring (pF) 30
    • Min Capacitance Tip to Ring (pF) 10
    • di/dt @ 110°C (A/μs) 500
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 120
    • Iscurr 800
    • Partner ECAD Models P7002SCLRP
    • Ipp10x700 200
    • Ipp2x10 500
    • Ipp5x310 201
    • Ipp5x320 200
    • Ipp8x20 400
    • Peak Off-State Voltage Tip to Ring (V) 640
    • Pins Tip to Ring 1-2
    • Switching Voltage Tip to Ring (V) 850
    • Surge Rating C
    • Package DO-214AA