

Pxxx2SxL Series Two-Chip SIDACtor® DO-214AA are very low capacitance SIDACtor® Protection thyristors designed to protect broadband ICT equipment such as VoIP, xDSL modems and DSLAMs from damaging overvoltage transients. This series provides a surface mount solution that enables equipment to comply with global regulatory standards, while limiting the impact to broadband signals.
Applicable Global Standards:
- TIA/968-A/B
- ITU K.20/21/45
- IEC 61000-4-5 2nd edition
- GR 1089 Intra-building
- YD/T 1082
- YD/T 993
- YD/T 950
- ITU K.20/21/45 Enhanced
- GR 1089 Inter-building
- Low voltage overshoot
- Low on-state voltage
- Does not degrade surge capability after multiple surge events within limit
- Low distortion
- Fails short circuit when surged in excess of ratings
- RoHS Compliant and Halogen Free
- Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD 609A.01)
- Recognized to UL 497B as an Isolated Loop Circuit Protector
Pxxx2SxL Parts
Filters
Showing 1 to 12 of 36 Total Results
Part Number | Actions | VDRM T-R (V) | VS T-R (V) | Pins Tip to Ring | CO 2V T-R MAX (pF) | CO 2V T-R MIN (pF) | Iscurr | IDRM @ VDRM (µA) | IH (A) | di/dt @ 110°C (A/µs) | Ipp5x310 | Ipp10x700 | Ipp2x10 | Ipp5x320 | Ipp8x20 | Surge Rating | Package | Agency Approvals |
---|
Part Number | Actions | VDRM T-R (V) | VS T-R (V) | Pins Tip to Ring | CO 2V T-R MAX (pF) | CO 2V T-R MIN (pF) | Iscurr | IDRM @ VDRM (µA) | IH (A) | di/dt @ 110°C (A/µs) | Ipp5x310 | Ipp10x700 | Ipp2x10 | Ipp5x320 | Ipp8x20 | Surge Rating | Package | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58 | 77 | 1-2 | 45 | 25 | 800 | 5 | 120 | 500 | 75 | 75 | 150 | 75 | 150 | A | DO-214AA | UR | |||
58 | 77 | 1-2 | 45 | 25 | 800 | 5 | 120 | 500 | 100 | 100 | 250 | 100 | 250 | B | DO-214AA | UR | |||
65 | 88 | 1-2 | 45 | 20 | 800 | 5 | 120 | 500 | 75 | 75 | 150 | 75 | 150 | A | DO-214AA | UR | |||
65 | 88 | 1-2 | 45 | 20 | 800 | 5 | 120 | 500 | 100 | 100 | 250 | 100 | 250 | B | DO-214AA | UR | |||
75 | 98 | 1-2 | 40 | 20 | 800 | 5 | 120 | 500 | 75 | 75 | 150 | 75 | 150 | A | DO-214AA | UR | |||
75 | 98 | 1-2 | 40 | 20 | 800 | 5 | 120 | 500 | 100 | 100 | 250 | 100 | 250 | B | DO-214AA | UR | |||
90 | 130 | 1-2 | 35 | 15 | 800 | 5 | 120 | 500 | 75 | 75 | 150 | 75 | 150 | A | DO-214AA | UR | |||
90 | 130 | 1-2 | 35 | 15 | 800 | 5 | 120 | 500 | 100 | 100 | 250 | 100 | 250 | B | DO-214AA | UR | |||
120 | 160 | 1-2 | 35 | 15 | 800 | 5 | 120 | 500 | 75 | 75 | 150 | 75 | 150 | A | DO-214AA | UR | |||
120 | 160 | 1-2 | 35 | 15 | 800 | 5 | 120 | 500 | 100 | 100 | 250 | 100 | 250 | B | DO-214AA | UR | |||
140 | 180 | 1-2 | 30 | 15 | 800 | 5 | 120 | 500 | 75 | 75 | 150 | 75 | 150 | A | DO-214AA | UR | |||
140 | 180 | 1-2 | 30 | 15 | 800 | 5 | 120 | 500 | 100 | 100 | 250 | 100 | 250 | B | DO-214AA | UR |