Combination NO + NC

1-Form-C

  • Electrical Characteristics
    • Catalog # LCC110
    • Blocking Voltage (VP) 350
    • Load Current (mA) 120
    • On-Resistance (Ω) 35
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 8
    • Off-State Leakage A / B (µA) 1 / 1
    • Switching Speeds ton / toff (ms) 4 / 4
    • Output Capacitance A / B (pF) 25 / 25
    • Package Type 8-pin: DIP, SMT, Flatpack
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # LCC120
    • Blocking Voltage (VP) 250
    • Load Current (mA) 170
    • On-Resistance (Ω) 20
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 10
    • Off-State Leakage A / B (µA) 1 / 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance A / B (pF) 50 / 50
    • Package Type 8-pin: DIP, SMT
    • Part Datasheet
    • Check Stock Order Sample