One Circuit Push Pull Switches

One Circuit Push Pull Switches

  • Specifications
    • Catalog # One Circuit Push Pull Switches
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating (Max) 12
    • Circuitry SPST
    • Normal Position Normally Closed
    • Positions 2
    • Actuator Knob
    • Actuator Details Tan Plastic
    • Input Terminals 2 Screw
    • Housing Plated Steel
    • Contact Material Bronze