58312

58312

  • Specifications
    • Catalog # 58312
    • Current Rating (Continuous) in Amps 25
    • Voltage Rating (Max) 12
    • Circuitry SPDT
    • Positions Momentary On - Off - Momentary On
    • Input Terminals 6 Blade
    • Actuator Rocker Button
    • Contact Material Silver
    • Housing Black Plastic
    • Mounting Method Panel Snap–In – .965(24.51mm) x 1.81(45.97mm)
    • Panel Thickness .093 (2.37mm) to .187 (4.76mm)