Electronic Windshield Wiper Switches

Electronic Windshield Wiper Switches

  • Specifications
    • Catalog # Electronic Windshield Wiper Switches
    • Voltage Rating (Max) 32
    • Positions Five : Off - Int Delay - Short Delay - Low - High : Push-to-Wash
    • Actuator Knob
    • Actuator Details SAE Wiper-Washer Symbol
    • Input Terminals Six Pin Delphi #2977042 and 4 Pin Delphi #6294544
    • Housing Zinc Diecast
    • Mounting Method 7/16 (11.11mm) / .448 (11.37mm) Long