Discontinued TVS Diode Arrays

SP05xCA

  • Electrical Characteristics
    • Catalog # SP0506CAAT
    • Obsolete: 2004 -05-31
    • Standoff
      Voltage
      (V)
      5.5
    • ILeak
      (μA)
      0.1
    • ESD Contact
      (kV)
      8
    • CI/OTYP
      (pF)
      3
    • Polarity N/A
    • Channels 6
    • Package MSOP-8L
    • Datasheet
    • Check Stock
    • Catalog # SP0506CABT
    • Obsolete: 2004 -05-31
    • Standoff
      Voltage
      (V)
      5.5
    • ILeak
      (μA)
      0.1
    • ESD Contact
      (kV)
      8
    • CI/OTYP
      (pF)
      3
    • Polarity N/A
    • Channels 6
    • Package SOIC-8L
    • Datasheet
    • Check Stock
    • Catalog # SP0518CAAT
    • Obsolete: 2004 -05-31
    • Standoff
      Voltage
      (V)
      5.5
    • ILeak
      (μA)
      0.1
    • ESD Contact
      (kV)
      15
    • CI/OTYP
      (pF)
      7
    • Polarity N/A
    • Channels 18
    • Package SOD323
    • Datasheet
    • Check Stock