Discontinued TVS Diode Arrays

SP724

  • Electrical Characteristics
    • Catalog # SP724AHT
    • Obsolete: 2009 -12-31
    • Standoff
      Voltage
      (V)
      20
    • ILeak
      (μA)
      0.01
    • ESD Contact
      (kV)
      8
    • ESD Air
      (kV)
      15
    • Lightning
      Immunity
      (8x20μs)
      (A)
      3
    • CI/OTYP
      (pF)
      3
    • Polarity Bidirectional
    • Channels 4
    • Package SOT23-6L
    • Datasheet
    • Check Stock
    • Catalog # SP724AHTP
    • Obsolete: 2008 -12-31
    • Standoff
      Voltage
      (V)
      20
    • ILeak
      (μA)
      0.01
    • ESD Contact
      (kV)
      8
    • ESD Air
      (kV)
      15
    • Lightning
      Immunity
      (8x20μs)
      (A)
      3
    • CI/OTYP
      (pF)
      3
    • Polarity Bidirectional
    • Channels 4
    • Package SOT23-6L
    • Datasheet
    • Order Sample