Discontinued TVS Diode Arrays

P4SMA-E

  • Electrical Characteristics
    • Catalog # P4SMA350A-E
    • Obsolete: 2020 -08-21
    • Replaced By: P4SMA350A
    • VR (Vso) 300
    • Watts (W) 400
    • IPP 10x1000μs (A) 0.9
    • MIN VBR@IT
      (V)
      332
    • MAX VBR@IT
      (V)
      368
    • Vc (V) 482
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      1
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Datasheet
    • Order Sample
    • Catalog # P4SMA400A-E
    • Obsolete: 2020 -08-21
    • Replaced By: P4SMA400A
    • VR (Vso) 342
    • Watts (W) 400
    • IPP 10x1000μs (A) 0.75
    • MIN VBR@IT
      (V)
      380
    • MAX VBR@IT
      (V)
      420
    • Vc (V) 548
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      1
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Datasheet
    • Order Sample
    • Catalog # P4SMA440A-E
    • Obsolete: 2020 -08-21
    • Replaced By: P4SMA440A
    • VR (Vso) 376
    • Watts (W) 400
    • IPP 10x1000μs (A) 0.68
    • MIN VBR@IT
      (V)
      418
    • MAX VBR@IT
      (V)
      462
    • Vc (V) 602
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      1
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Datasheet
    • Order Sample