Discontinued TVS Diode Arrays

SMBJ-E

  • Electrical Characteristics
    • Catalog # SMBJ300A-E
    • Obsolete: 2020 -08-21
    • Replaced By: SMBJ300A
    • VR (Vso) 300
    • Watts (W) 600
    • IPP 10x1000μs (A) 1.3
    • MIN VBR@IT
      (V)
      335
    • MAX VBR@IT
      (V)
      371
    • Vc (V) 486
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      1
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Datasheet
    • Part Datasheet
    • Catalog # SMBJ350A-E
    • Obsolete: 2020 -08-21
    • Replaced By: SMBJ350A
    • VR (Vso) 350
    • Watts (W) 600
    • IPP 10x1000μs (A) 1.1
    • MIN VBR@IT
      (V)
      391
    • MAX VBR@IT
      (V)
      432
    • Vc (V) 567
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      1
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Datasheet
    • Part Datasheet