AK10-Y

AK10-015C-Y

  • Electrical Characteristics
    • Catalog # AK10-015C-Y
    • Reverse Standoff Voltage (VR) (Vso) 15
    • Breakdown Voltage (MIN VBR@IT ) (V) 16
    • Breakdown Voltage (VBR@IT) (V) 19
    • Ir @Vso( μA) 10
    • On-State Current (IT) (mA) 10
    • Peak Pulse Current (Ipp) 8x20μs (A) 10000
    • Max Clamp Voltage (Vc) (V) 28
    • Partner ECAD Models AK10-015C-Y
    • Operating Temperature Maximum Celsius 125
    • Polarity Bipolar
    • Package Axial Lead