1.5SMC

1.5SMC30CA

  • Electrical Characteristics
    • Catalog # 1.5SMC30CA
    • Reverse Standoff Voltage (VR) (Vso) 25.6
    • Watts (W) 1500
    • Peak Pulse Current (Ipp) 10x1000 (A) 36.7
    • Breakdown Voltage (MIN VBR@IT ) (V) 28.5
    • Breakdown Voltage (VBR@IT) (V) 31.5
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Peak Pulse Current (Ipp) 8x20μs (A) 201.9
    • Max Clamp Voltage (Vc) (V) 41.4
    • Uni / Bi-Directional Bidirectional
    • Partner ECAD Models 1.5SMC30CA
    • Operating Temperature Maximum Celsius 150
    • Package DO-214AB