Bodies, Caps, Covers and Terminals

814

  • Electrical Characteristics
    • Catalog # 8140000000
    • Amps (A) 16
    • VAC (V) 250
    • VDC (V) 250
    • Mounting PC Mount
    • Fuse Type 3AG/3AB (6.3x32mm)
    • Catalog # 81400000005
    • Amps (A) 16
    • VAC (V) 250
    • VDC (V) 250
    • Mounting PC Mount
    • Fuse Type 3AG/3AB (6.3x32mm)