820

82000000025

  • Electrical Characteristics
    • Catalog # 82000000025
    • Ampere Rating (A) 16
    • Fuse Type Cylindrical
    • Partner ECAD Models 82000000025
    • Voltage Rating (Max) 250
    • Mount Method Panel Mount