824

82400000205

  • Electrical Characteristics
    • Catalog # 82400000205
    • Ampere Rating (A) 16
    • Fuse Type Cylindrical
    • Partner ECAD Models 82400000205
    • Voltage Rating (Max) 250
    • Mount Method Panel Mount