Products
Services
Contact Us
Technical Resources
Competitor Cross Reference
Check Distributor Stock
Order Sample
Fuse Blocks, Fuseholders and Fuse Accessories
Bodies, Caps, Covers and Terminals
Back
Bodies, Caps, Covers and Terminals
860
Datasheet
Fuseholder Caps:
865
866
Electrical Characteristics
Catalog #
8600000100
Amps (A)
20
VAC (V)
250
VDC (V)
250
Mounting
Panel Mount
Fuse Type
5x20mm
Technical Resources
MexicoPiedras Negras ISOTS 16949
MexicoPiedras Negras ISO 14001
860 865 866 Series Datasheet