Bodies, Caps, Covers and Terminals

866

  • Electrical Characteristics
    • Catalog # 8660000100
    • Amps (A) 20
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Screw Mount
    • Fuse Type 3AG/3AB (6.3x32mm)
    • Catalog # 86600001009
    • Amps (A) 20
    • VAC (V) 250
    • VDC (V) 250
    • Mounting Screw Mount
    • Fuse Type 3AG/3AB (6.3x32mm)