5x20mm Cartridge Fuses

216

  • Electrical Characteristics
    • Catalog # 0216.050
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.0001855
    • Resistance
      (Ω)
      15.9
    • IEC Marking F50mAH250V
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0216.063
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.00079
    • Resistance
      (Ω)
      10.45
    • IEC Marking F63mAH250V
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0216.080
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.0008375
    • Resistance
      (Ω)
      7.885
    • IEC Marking F80mAH250V
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0216.100
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.0045
    • Resistance
      (Ω)
      5.7925
    • IEC Marking F100mAH250V
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0216.125
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.005455
    • Resistance
      (Ω)
      3.675
    • IEC Marking F125mAH250V
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0216.160
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.00326
    • Resistance
      (Ω)
      5.349
    • IEC Marking F160mAH250V
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0216.200
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.004385
    • Resistance
      (Ω)
      3.35
    • IEC Marking F200mAH250V
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0216.250
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.0135
    • Resistance
      (Ω)
      2.35
    • IEC Marking F250mAH250V
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0216.400
    • Obsolete: 2012 -06-01
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.04
    • Resistance
      (Ω)
      0.9065
    • IEC Marking F400mAH250V
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 0216.500
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.165
    • Resistance
      (Ω)
      0.866
    • IEC Marking F500mAH250V
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0216.630
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.059
    • Resistance
      (Ω)
      0.465
    • IEC Marking F630mAH250V
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0216.800
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.146
    • Resistance
      (Ω)
      0.295
    • IEC Marking F800mAH250V
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0216004.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 14.995
    • Resistance
      (Ω)
      0.02465
    • IEC Marking F4AH250V
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0216008.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 64.315
    • Resistance
      (Ω)
      0.012325
    • IEC Marking F8AH250V
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 021601.6
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 1.005
    • Resistance
      (Ω)
      0.1112
    • IEC Marking F1.6AH250V
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0216010.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 154.34
    • Resistance
      (Ω)
      0.0079
    • IEC Marking F10AH250V
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0216016.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 462.5
    • Resistance
      (Ω)
      0.00404
    • IEC Marking F16AH250V
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 021602.5
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 3.672
    • Resistance
      (Ω)
      0.0584
    • IEC Marking F2.5AH250V
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 021606.3
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 56.43
    • Resistance
      (Ω)
      0.0137
    • IEC Marking F6.3AH250V
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample