KLK Series - Fast-Acting Midget Fuses

KLK004

  • Electrical Characteristics
    • Catalog # KLK004
    • Ampere Rating (A) 4
    • VAC (V) 600
    • VDC (V) 500
    • Interrupting Rating 100 kA @ 600 Vdc
    • Opening Fast-Acting (F)
    • Size Midget/5AG