Gate Turn Off Thyristor Capsule Type

H0500KC25D

  • Electrical Characteristics
    • Catalog # H0500KC25D
    • Repetitive Peak Off-State Voltage (VDRM) (V) 2500
    • Max Repetitive Reverse Voltage (VRRM) (V) 2000
    • Peak Turn-off Current (A) 500
    • Snubber Capacitor 1
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 280
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (kA) 3
    • I2t [Thyristor] (kA2s) 45 x 10³
    • TJ Max (°C) 125
    • Package Type W34
    • tgt (μs) 2
    • Turn-off Time (µs) 5
    • On-state Voltage Drop VT (V) 3.2
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.065
    • Sample Request No
    • Partner ECAD Models H0500KC25D